Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.520 |
| A dimension MM | 114.808 |
| Angle shape | Straight |
| Catalog Item | 9CE12-125501-0 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.530 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 4.635 |
| Product length mm | 117.730 |
| Product material | 316 Stainless steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |