Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.909 |
| A dimension MM | 73.888 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.224 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9CV04-045400-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 3EV03V10 |
| Construction Style | Swage |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.560 |
| Hose size | -4 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.556 |
| Product material | 316 Stainless steel |
| Series | 9CV |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352637 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)