Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.040 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9CV04-04VC00-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Swage |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.862 |
| Hose size | -4 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.556 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product material | 316 Stainless steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | 9CV |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688024189 |