Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.659 |
| A dimension MM | 67.538 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9CV06-061000-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.389 |
| Hose cut off factor MM | 41.630 |
| Hose size | -6 |
| Inside diameter IN | 0.266 |
| Inside diameter MM | 6.756 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.700 |
| Product length mm | 68.580 |
| Product material | 316 Stainless steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 9CV |
| Thread size 1 | 3/8-18 NPTF |