Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.956 |
| A dimension MM | 75.080 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9CV06-08CP06-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 3V10 3VE0 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.644 |
| Hose cut off factor MM | 41.758 |
| Hose size | -8 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.956 |
| Product length mm | 75.080 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | 9CV |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789354105 |