Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9CV06-08VC0M-0 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 3V10 3VE0 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -4 |
| End size 2 | -6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789353979 |