Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.440 |
| A dimension MM | 36.500 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.302 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End type 1 | Female BSPP swivel |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.200 |
| Hose size | -2 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.100 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 mm |
| Thread sealant | No |
| Thread size 1 | G 1/8 |
| Working pressure max bar | 350 |
| Working pressure max psi | 5100 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |