Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.770 |
| A dimension MM | 44.900 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.302 |
| Construction Style | Crimp |
| Drop dimension IN | 0.760 |
| Drop dimension MM | 19.30 |
| End size 1 | -2 |
| End type 1 | Female BSPP swivel |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.600 |
| Hose size | -2 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.100 |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 2.090 |
| Product length mm | 53.086 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Thread sealant | No |
| Thread size 1 | G 1/8 |
| Working pressure max bar | 350 |
| Working pressure max psi | 5100 |
