Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.300 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA8FRB8CXP |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Crimp |
| End size 1 | -3 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.800 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |