Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 61.000 |
| Angle shape | Straight |
| Catalog Item | 9M304-04B090 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 1.456 |
| End connection hex size MM | 37.000 |
| End size 1 | -4 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.400 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 0.690 |
| Product height mm | 17.500 |
| Product length in | 2.400 |
| Product length mm | 61.000 |
| Product width in | 0.690 |
| Product width mm | 17.500 |
| Seal material | Nitrile (NBR) |