Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.450 |
| A dimension MM | 62.100 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA8MR8 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.000 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 2.450 |
| Product length mm | 62.230 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |