Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.600 |
| Angle shape | Straight |
| Catalog Item | 9M305-16SL00 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Crimp |
| End connection hex size IN | 0.826 |
| End connection hex size MM | 21.000 |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.500 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.910 |
| Product height mm | 23.114 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 0.790 |
| Product width mm | 20.066 |
| Thread size 1 | M16x1.5 |
