Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.600 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA8PS8XP |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.500 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 2.430 |
| Product length mm | 61.722 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Thread size 1 | M20x1.5 |
