Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.000 |
| Angle shape | 90 Degree |
| Catalog Item | 9M306-06B090 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.900 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 1.500 |
| Product height mm | 38.000 |
| Product length in | 2.830 |
| Product length mm | 72.000 |
| Product width in | 0.810 |
| Product width mm | 20.600 |