Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.900 |
| Angle shape | 45 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 4T10BJ6 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 2.030 |
| Hose cut off factor MM | 57.600 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.200 |
| Product height in | 0.910 |
| Product height mm | 23.000 |
| Product length in | 3.340 |
| Product length mm | 84.900 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.600 |