Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.360 |
| A dimension MM | 85.300 |
| Angle shape | Straight |
| Catalog Item | 9M308-15N000 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.700 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.360 |
| Product length mm | 85.344 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
