Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 80.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M308-22JL90 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 30CT (Size dependent)31303440 (Size dependent)3630 (Size dependent)37AL380038403R30 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 2.00 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.300 |
| Hose size | -8 |
| Inside diameter IN | 0.3900 |
| Inside diameter MM | 10.0000 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M22x1.5 |