Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.300 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M308-22SL00 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.023 |
| End connection hex size MM | 26.000 |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.700 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product material | Carbon steel |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Thread size 1 | M22x1.5 |