Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.800 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4T10DLA6 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 30CT (Size dependent)31303440 (Size dependent)3630 (Size dependent)37AL380038403R30 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.200 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.259 |
| Product height mm | 32.000 |
| Product length in | 3.169 |
| Product length mm | 80.500 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M26x1.5 |