Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.180 |
| A dimension MM | 55.372 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M3G4-06N000 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.457 |
| Hose cut off factor MM | 37.008 |
| Hose size | -2 |
| Inside diameter IN | 0.0900 |
| Inside diameter MM | 2.2860 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | 903 |
| Thread sealant | No |
| Tube OD 1 IN | 0.236 |
| Tube OD 1 MM | 5.990 |