Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.400 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M3G4-10BM00 |
| Compatible hose ID IN | 0.620 |
| Compatible hoses | 30CT (Size dependent)31303440 (Size dependent)3630 (Size dependent)37AL380038403R30 |
| Construction Style | Crimp |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.800 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.400 |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 1.630 |
| Product length mm | 41.400 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 14.000 |