Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.402 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M3G4-10BM00AH |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.889 |
| Hose cut off factor MM | 22.600 |
| Hose size | -2 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | 903 |
| Thread sealant | No |