Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M3G4-12JL00 |
| Compatible hose ID IN | 0.750 |
| Compatible hoses | 30CT (Size dependent)31303440 (Size dependent)3630 (Size dependent)37AL380038403R30 |
| Construction Style | Crimp |
| End connection hex size IN | 0.472 |
| End connection hex size MM | 12.000 |
| End size 1 | -4 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.800 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.400 |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 1.610 |
| Product length mm | 40.894 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M12x1.5 |