Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.894 |
| Angle shape | Straight |
| Backup hex size IN | 0.460 |
| Backup hex size MM | 12.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M3G4-12JL00AH |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.866 |
| Hose cut off factor MM | 21.996 |
| Hose size | -2 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Seal material | Nitrile (NBR) |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |