Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.320 |
| A dimension MM | 84.300 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MH06-18JL40 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 30CT (Size dependent)3440 (Size dependent)3630 (Size dependent) 3R80 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 22 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.010 |
| Hose cut off factor MM | 51.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.200 |
| Product height in | 0.870 |
| Product height mm | 22.000 |
| Product length in | 3.320 |
| Product length mm | 84.300 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.800 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M18x1.5 |