Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.708 |
| Backup hex size MM | 18.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MH06-20JS00 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Crimp |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.200 |
| Hose size | -6 |
| Inside diameter IN | 0.2800 |
| Inside diameter MM | 7.2000 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 2.660 |
| Product length mm | 67.564 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Thread size 1 | M20x1.5 |