Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.400 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4T10LM6 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.100 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.200 |
| Product height in | 0.940 |
| Product height mm | 23.800 |
| Product length in | 2.610 |
| Product length mm | 66.400 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.800 |
| Thread size 1 | M20x1.5 |