Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.480 |
| A dimension MM | 88.400 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4T10MCB8 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.700 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.480 |
| Product length mm | 88.392 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |