Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.920 |
| A dimension MM | 74.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.062 |
| Backup hex size MM | 27.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MH08-22JL00LINRK9 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 30CT (Size dependent)3440 (Size dependent)3630 (Size dependent) 3R80 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.500 |
| Hose size | -8 |
| Inside diameter IN | 0.3900 |
| Inside diameter MM | 10.0000 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 2.920 |
| Product length mm | 74.168 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M22x1.5 |