Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.200 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4T12BFB12 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 30CT (Size dependent)3440 (Size dependent)3630 (Size dependent) 3R80 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.188 |
| Hex size 1 MM | 30.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.600 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 3.228 |
| Product length mm | 82.000 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Thread size 1 | M24x1.5 |