Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 79.000 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4T12BP12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 30CT (Size dependent)3440 (Size dependent)3630 (Size dependent) 3R80 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female BSPP swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.102 |
| Hex size 2 MM | 28.000 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.400 |
| Hose size | -12 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 15.900 |
| Product height in | 1.259 |
| Product height mm | 32.000 |
| Product length in | 3.421 |
| Product length mm | 86.900 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Seal material | Nitrile (NBR) |