Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.990 |
| A dimension MM | 76.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.708 |
| Backup hex size MM | 18.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MN06-20JS00-AS |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Crimp |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.400 |
| Hose size | -6 |
| Inside diameter IN | 0.2600 |
| Inside diameter MM | 6.5000 |
| Product height in | 0.846 |
| Product height mm | 21.500 |
| Product length in | 2.990 |
| Product length mm | 76.000 |
| Product material | Carbon steel |
| Product width in | 0.846 |
| Product width mm | 21.500 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M20x1.5 |