Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.026 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MN06-24JS00-AS |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End size 1 | -24 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.290 |
| Hose size | -6 |
| Inside diameter IN | 0.2600 |
| Inside diameter MM | 6.6040 |
| Product height in | 1.187 |
| Product height mm | 30.150 |
| Product length in | 3.594 |
| Product length mm | 91.288 |
| Product material | Carbon steel |
| Product width in | 1.187 |
| Product width mm | 30.150 |
| Seal material | Nitrile (NBR) |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |