Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 76.962 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 27.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MN06-24SS00-AS |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Swage |
| End connection hex size IN | 0.680 |
| End size 1 | -24 |
| End type 1 | Male metric swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.226 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |