Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.280 |
| A dimension MM | 83.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MN08-24JS00-AS |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Crimp |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.300 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 1.059 |
| Product height mm | 26.900 |
| Product length in | 3.280 |
| Product length mm | 83.300 |
| Product material | Carbon steel |
| Product width in | 1.059 |
| Product width mm | 26.900 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M24x1.5 |