Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.220 |
| A dimension MM | 158.100 |
| Angle shape | 180 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MN08-24JSA0-AS |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 60 |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.456 |
| Hose cut off factor MM | 37.000 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.800 |
| Product height in | 2.360 |
| Product height mm | 60.000 |
| Product length in | 6.220 |
| Product length mm | 158.100 |
| Product material | Carbon steel |
| Product width in | 1.059 |
| Product width mm | 26.900 |
| Thread size 1 | M24x1.5 |