Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.140 |
| A dimension MM | 79.756 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4T12FR10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Swage |
| End connection torque | 62-69 lb-ft(84-93 Nm) |
| End size 1 | -24 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.188 |
| Hex size 1 MM | 30.000 |
| Hex size 2 IN | 1.188 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.274 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
| Working pressure max BAR | 138 |
| Working pressure max PSI | 2000 |