Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 9MN10-24JSA0-AS |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Swage |
| Hose size | -10 |
| Product material | Carbon steel |
Characteristic | Value |
|---|---|
| Catalog Item | 9MN10-24JSA0-AS |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Swage |
| Hose size | -10 |
| Product material | Carbon steel |