Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.290 |
| A dimension MM | 83.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.188 |
| Backup hex size MM | 30.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MN10-24SS00-AS |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Crimp |
| End connection hex size IN | 1.188 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.400 |
| Hose size | -10 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9000 |
| Product height in | 1.315 |
| Product height mm | 33.400 |
| Product length in | 3.290 |
| Product length mm | 83.600 |
| Product material | Carbon steel |
| Product width in | 1.315 |
| Product width mm | 33.400 |
| Thread size 1 | M24x1.5 |