Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.530 |
| A dimension MM | 89.600 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4T12LM4 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.188 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.400 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.315 |
| Product height mm | 33.400 |
| Product length in | 3.530 |
| Product length mm | 89.600 |
| Product material | Carbon steel |
| Product width in | 1.315 |
| Product width mm | 33.400 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M30x2 |