Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.520 |
| A dimension MM | 165.500 |
| Angle shape | 180 Degree |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Crimp |
| Drop dimension IN | 2.360 |
| Drop dimension MM | 60.00 |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.410 |
| Hex size 2 MM | 35.814 |
| Hose cut off factor IN | 2.090 |
| Hose cut off factor MM | 53.100 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 3.840 |
| Product height mm | 97.536 |
| Product length in | 6.900 |
| Product length mm | 175.260 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Thread size 1 | M30x2 |