Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.072 |
| Angle shape | 90 Degree |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | C080-04BM14-106 |
| Construction Style | Crimp |
| Drop dimension IN | 3.346 |
| Drop dimension MM | 84.99 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 3.927 |
| Product height mm | 99.750 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Carbon steel |
| Product width in | 1.161 |
| Product width mm | 29.489 |
| Tube OD 1 IN | 0.393 |
| Tube OD 1 MM | 9.980 |