Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.740 |
| Angle shape | Straight |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | C080-04BM16-001 |
| Construction Style | Crimp |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.025 |
| Hose cut off factor MM | 51.435 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 3.411 |
| Product length mm | 86.650 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |