Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.706 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4T4BF3 |
| Construction Style | Crimp |
| End type 1 | Male staplok |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.315 |
| Hose cut off factor MM | 33.401 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product material | Carbon steel |