Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4T4BF4 |
| Compatible hose ID IN | 0.622 |
| Compatible hose ID MM | 15.800 |
| Construction Style | Crimp |
| Hose size | -10 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.570 |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 2.165 |
| Product length mm | 55.000 |
| Product width in | 0.787 |
| Product width mm | 20.000 |
