Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.275 |
| A dimension MM | 57.780 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1006-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC370 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose size | -16 |
| Inside diameter IN | 1.370 |
| Inside diameter MM | 34.798 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.275 |
| Product length mm | 57.785 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
