Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.497 |
| A dimension MM | 38.020 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | FC1007-0402S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.713 |
| Hose cut off factor MM | 18.110 |
| Hose size | -4 |
| Inside diameter IN | 0.134 |
| Inside diameter MM | 3.390 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.497 |
| Product length mm | 38.024 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |