Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.635 |
| A dimension MM | 66.920 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87311-12-12Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.180 |
| Hose size | -8 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.190 |
| Product material | Carbon steel |