Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.676 |
| A dimension MM | 17.170 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1008-05S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -5 |
| Inside diameter IN | 0.531 |
| Inside diameter MM | 13.487 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.676 |
| Product length mm | 17.170 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Series | FC Series |
| Thread size 1 | 1/2-20 UNF |