Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.717 |
| A dimension MM | 18.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hose size | -6 |
| Inside diameter IN | 0.508 |
| Inside diameter MM | 12.903 |
| Product material | Carbon steel |
| Series | FC Series |
| Thread size 1 | 9/16-18 UNF |